IESNA:LM-63-2002
[TEST]P940310
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-827-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14861
TILT=NONE
78 -1 1 37 11 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1355.6 1347.1 1329.4 1313.9 1310 1311.6 1316.2 1324.7 1332.4 1334.8
1335.5 1347.1 1371.1 1410.5 1476.1 1568.8 1681.6 1817.5 1991.3 2198.3
2433.2 2720.5 3068.9 3465.1 3891.5 4349.6 4789.1 4993.8 4694.1 3627.4
1973.6 556.9 170.7 101.2 57.9 23.9 0
1355.6 1351 1332.4 1317 1313.1 1313.9 1318.5 1327 1334 1336.3
1337.9 1350.2 1373.4 1415.1 1479.2 1572.7 1687 1823.7 2002.2 2209.2
2451.7 2747.5 3109.8 3497.6 3931.7 4401.3 4831.6 5017 4647 3546.2
1881.7 522.2 165.3 92.7 54.1 21.6 0
1355.6 1349.4 1331.7 1315.5 1308.5 1309.3 1311.6 1316.2 1319.3 1322.4
1327 1340.2 1364.9 1404.3 1469.2 1554.9 1664.6 1794.4 1962 2166.7
2422.4 2742.1 3117.5 3534.7 3967.2 4426 4859.4 5084.9 4810.7 3830.5
2274 838.9 224 111.2 65.7 25.5 0
1355.6 1346.4 1329.4 1311.6 1302.3 1300 1301.6 1302.3 1302.3 1307.7
1315.5 1330.1 1354.8 1393.5 1449.1 1531 1639.9 1772.7 1940.4 2144.3
2420.8 2751.4 3173.2 3648.2 4134.8 4612.2 5057.9 5309.7 5170.7 4446.1
3052.7 1476.9 444.9 162.2 78.8 24.7 0
1355.6 1346.4 1330.1 1311.6 1300 1297.7 1299.2 1299.2 1299.2 1305.4
1319.3 1332.4 1353.3 1386.5 1436.7 1512.4 1622.1 1758.8 1927.2 2142
2425.4 2803.2 3290.6 3867.6 4460.8 4992.2 5420.9 5692.8 5725.3 5354.5
4270 2568.3 1090.7 278.1 93.5 21.6 0
1355.6 1344 1327.8 1309.3 1296.9 1294.6 1296.9 1300 1300 1306.2
1320.9 1331.7 1347.9 1383.4 1436.7 1512.4 1619 1758.8 1930.3 2156.6
2452.5 2858.8 3404.1 4069.2 4744.3 5330.6 5760 6079.8 6276 6150.9
5331.3 3743.2 1792.8 563.1 119.7 27.8 0
1355.6 1346.4 1329.4 1310 1297.7 1294.6 1296.1 1299.2 1299.2 1305.4
1319.3 1334 1354.8 1388.8 1441.4 1518.6 1626.7 1762.7 1932.6 2147.4
2430.9 2809.3 3299.1 3867.6 4454.6 4997.7 5445.7 5757.7 5799.4 5391.6
4368.1 2667.2 1048.2 270.4 78 20.9 0
1355.6 1347.9 1331.7 1312.4 1300 1296.9 1299.2 1301.6 1303.9 1310
1320.1 1336.3 1362.6 1402 1458.4 1536.4 1646.8 1781.2 1948.9 2159
2437 2787.7 3211.8 3674.5 4148 4626.1 5079.5 5333.7 5159.9 4480.9
3139.9 1509.3 450.3 169.2 80.3 24.7 0
1355.6 1350.2 1333.2 1314.7 1304.6 1303.1 1306.2 1312.4 1317.8 1323.2
1330.1 1344 1371.1 1413.6 1476.9 1564.2 1673.1 1805.2 1970.5 2170.5
2423.9 2738.3 3106.7 3509.2 3929.4 4383.6 4830 5054.8 4818.4 4007.4
2532 994.9 285 135.9 72.6 29.4 0
1355.6 1351.8 1334 1315.5 1307 1306.2 1311.6 1322.4 1331.7 1337.1
1342.5 1356.4 1381.9 1425.1 1491.6 1585 1699.4 1837.6 2007.6 2213
2450.9 2746.8 3087.4 3469.8 3876.1 4326.4 4755.1 4923.5 4605.3 3574.8
1958.9 590.1 180 91.1 48.7 19.3 0
1355.6 1351 1334 1315.5 1307 1307 1312.4 1322.4 1332.4 1337.1
1341.7 1353.3 1379.6 1420.5 1486.2 1577.3 1690.9 1835.3 2006 2200.7
2434.7 2718.2 3057.3 3442 3829.7 4280.1 4718 4925 4656.2 3682.2
2086.3 655.8 190 98.9 51 17.8 0
